🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

EVALMASTERGAN4

Demonstration board for MASTERGAN4 high power density half-bridge high voltage driver with two 650 V enhanced mode GaN HEMT

Core ProductMASTERGAN4
Input Voltage Min Volt0.0
Input Voltage Max Volt600.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVALMASTERGAN4 board is an easy to use and quick to adapt tool to evaluate the characteristics of MASTERGAN4 and to quickly create new topologies without the need of complete PCB design.The EVALMASTERGAN4 provides an on-board programmable inputs deadtime generator with a single VCC supply (typ....
Read More

Key features
  • Half-bridge evaluation board equipped with MASTERGAN4 and able to withstand 600 V
  • VCC input on screw connector or pin strip configured for MASTERGAN4 supply voltages
  • Complete set of features to drive MASTERGAN4 with single or complementary driving signal
  • Embedded deadtime generator to convert single PWM signal into dual complementary LIN and HIN signals with independently adjustable deadtimes
  • On-board 3.3 V regulator for external circuitry supply (up to 50 mA)
  • 35°C/W junction to ambient thermal resistance to evaluate large power topologies
  • High frequency connector for MASTERGAN4 GL and GH pin monitoring
  • Spare footprint for low-side shunt, external bootstrap diode and high voltage, high capacitance bulk capacitor
  • RoHS compliant
Out of Stock
Quantity $ per unit Savings
1$128.880%
Contact sales
$128.88
Core ProductMASTERGAN4
Input Voltage Min Volt0.0
Input Voltage Max Volt600.0
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

The EVALMASTERGAN4 board is an easy to use and quick to adapt tool to evaluate the characteristics of MASTERGAN4 and to quickly create new topologies without the need of complete PCB design.The EVALMASTERGAN4 provides an on-board programmable inputs deadtime generator with a single VCC supply (typ....
Read More

Key features
  • Half-bridge evaluation board equipped with MASTERGAN4 and able to withstand 600 V
  • VCC input on screw connector or pin strip configured for MASTERGAN4 supply voltages
  • Complete set of features to drive MASTERGAN4 with single or complementary driving signal
  • Embedded deadtime generator to convert single PWM signal into dual complementary LIN and HIN signals with independently adjustable deadtimes
  • On-board 3.3 V regulator for external circuitry supply (up to 50 mA)
  • 35°C/W junction to ambient thermal resistance to evaluate large power topologies
  • High frequency connector for MASTERGAN4 GL and GH pin monitoring
  • Spare footprint for low-side shunt, external bootstrap diode and high voltage, high capacitance bulk capacitor
  • RoHS compliant