$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
HVLED815 based evaluation board: 10 W wide range high power factor isolated LED driver with primary side current regulation
| Target Application | HID Lighting |
| Core Product | HVLED815PF |
| Input Voltage Min Volt | 88.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The LED driver board is based on a flyback topology using the STMicroelectronics®HVLED815PF device.The HVLED815PF device is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.95) to provide an...
Read More
|
| Target Application | HID Lighting |
| Core Product | HVLED815PF |
| Input Voltage Min Volt | 88.0 |
| Input Voltage Max Volt | 265.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Not compliant |
| Grade | Industrial |
| Package Name | CARD |
The LED driver board is based on a flyback topology using the STMicroelectronics®HVLED815PF device.The HVLED815PF device is a high-voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.95) to provide an...
Read More
|