Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Off-line LED driver with primary-sensing and high power factor up to 15W
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The HVLED815PF device is a high voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (>0.90) to provide an efficient, compact, and cost-effective solution for LED driving. It combines a high-performance low...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.38 | 2% |
| 10-24 | $1.77 | 24% |
| 25-99 | $1.62 | 30% |
| 100-249 | $1.45 | 38% |
| 250-499 | $1.37 | 41% |
| 500 | $1.33 | 43% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The HVLED815PF device is a high voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (>0.90) to provide an efficient, compact, and cost-effective solution for LED driving. It combines a high-performance low...
Read More
|