🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

FERD15S50SB-TR

50V field-effect rectifier diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This single rectifier is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.


Packaged in DPAK, this device is intended to be used in rectification and freewheeling operations in power supplies.

Key features
  • ST advanced rectifier process
  • Stable leakage current over reverse voltage
  • Low forward voltage drop
  • High frequency operation
  • ECOPACK®2 compliant component for DPAK on demand
In stock
Quantity $ per unit Savings
1-9$1.120%
10-99$0.7137%
100-499$0.5451%
500$0.4262%
Contact sales
$1.12
$1.12
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

This single rectifier is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.


Packaged in DPAK, this device is intended to be used in rectification and freewheeling operations in power supplies.

Key features
  • ST advanced rectifier process
  • Stable leakage current over reverse voltage
  • Low forward voltage drop
  • High frequency operation
  • ECOPACK®2 compliant component for DPAK on demand