Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
60 V, 20 A dual Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.This device is suitable for use in adapters and...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
The device is based on a proprietary technology that achieves the best in class VF/IR trade-off for a given silicon surface.This 60 V rectifier has been optimized for use in confined applications where both efficiency and thermal performance are key.This device is suitable for use in adapters and...
Read More
|