Active
50 V, 20 A Power FLAT Ultra-Low Vf Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
This single rectifier is based on a proprietary technology, enabling to achieve the best in class VF/IR for a given silicon surface.Packaged in PowerFLAT™ 5x6, the FERD20U50 is optimized for use in rectification and freewheeling operations in switch mode power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.01 | 0% |
| 10-99 | $0.79 | 22% |
| 100-499 | $0.56 | 45% |
| 500 | $0.43 | 57% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
This single rectifier is based on a proprietary technology, enabling to achieve the best in class VF/IR for a given silicon surface.Packaged in PowerFLAT™ 5x6, the FERD20U50 is optimized for use in rectification and freewheeling operations in switch mode power...
Read More
|