Active
45V, 30 A dual Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual center tap field effect rectifier provides stable leakage current over the full range of reverse voltage and low forward voltage drop.Packaged in TO-220AB, I²PAK or D2PAK, this device is intended to be used in solar bypass junction boxes and in switch mode power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.19 | 0% |
| 10-99 | $1.10 | 50% |
| 100-499 | $0.94 | 57% |
| 500 | $0.75 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual center tap field effect rectifier provides stable leakage current over the full range of reverse voltage and low forward voltage drop.Packaged in TO-220AB, I²PAK or D2PAK, this device is intended to be used in solar bypass junction boxes and in switch mode power...
Read More
|