Active
100 V, 30 A PowerFLAT Field-Effect Rectifier Diode (FERD)
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
The FERD30SM100DJF is based on a proprietary technology that achieves the best in class VF / IR trade-off for a given silicon surface.Packaged in PowerFLAT™ 5x6, the FERD30SM100DJF is optimized for use in confined applications where both efficiency and thermal performance are...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.95 | 0% |
| 10-99 | $1.25 | 36% |
| 100-499 | $0.83 | 57% |
| 500 | $0.66 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB Flat |
The FERD30SM100DJF is based on a proprietary technology that achieves the best in class VF / IR trade-off for a given silicon surface.Packaged in PowerFLAT™ 5x6, the FERD30SM100DJF is optimized for use in confined applications where both efficiency and thermal performance are...
Read More
|