Active
High-g, low-power 3-axis digital accelerometer
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 3.0x3.0x1 mm |
The H3LIS331DL is a high-g, low-power, high-performance 3-axis linear accelerometer with digital I²C/SPI serial interface standard output.The device features ultralow-power operational modes that allow advanced power saving and smart sleep-to-wake-up functions.The H3LIS331DL has dynamically...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $12.15 | 2% |
| 5-9 | $11.01 | 8% |
| 10-24 | $10.58 | 11% |
| 25-49 | $9.84 | 17% |
| 50-99 | $9.37 | 21% |
| 100-249 | $8.90 | 25% |
| 250-500 | $8.86 | 26% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 16L 3.0x3.0x1 mm |
The H3LIS331DL is a high-g, low-power, high-performance 3-axis linear accelerometer with digital I²C/SPI serial interface standard output.The device features ultralow-power operational modes that allow advanced power saving and smart sleep-to-wake-up functions.The H3LIS331DL has dynamically...
Read More
|