🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

HVLED101

HVLED101

Active

HVLED101TR

Advanced high power factor flyback controller with valley locking and maximum power control

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The HVLED101 is an enhanced peak current mode controller able to control mainly high power factor (HPF) flyback or buck-boost topologies having an output power up to 180 W. Some other topologies, like buck, boost and SEPIC could also be implemented. Primary Side Regulation of output voltage and...
Read More

Key features
  • Quasi-Resonant (QR) topology
  • Primary side regulation of output voltage
  • Direct optocoupler connection for secondary side regulated loop
  • High power factor and low THD in universal and extended range (PF> 0.9 and THD < 5% @ full load and < 10% @ 1/3 load)
  • 800 V fast high-voltage startup
  • Extremely low input power at no-load and standby conditions
  • Integrated input voltage detection for high power factor capabilty, DC rail detection and protection triggering
  • Programmable frequency foldback with valley locking for noise free operation
  • Programmable maximum input power limitation for safety standard compliancy
  • Programmable brownout and input overvoltage protection
  • Latch-free device guarantee by smart Auto Restart Timer (ART)
  • Input pin for remote protection with NTC management (threshold hysteresis and linearization)
In stock
Quantity $ per unit Savings
1-9$1.900%
10-24$1.4026%
25-99$1.2733%
100-249$1.1440%
250-499$1.0843%
500$1.0445%
Contact sales
$1.90
$1.90
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The HVLED101 is an enhanced peak current mode controller able to control mainly high power factor (HPF) flyback or buck-boost topologies having an output power up to 180 W. Some other topologies, like buck, boost and SEPIC could also be implemented. Primary Side Regulation of output voltage and...
Read More

Key features
  • Quasi-Resonant (QR) topology
  • Primary side regulation of output voltage
  • Direct optocoupler connection for secondary side regulated loop
  • High power factor and low THD in universal and extended range (PF> 0.9 and THD < 5% @ full load and < 10% @ 1/3 load)
  • 800 V fast high-voltage startup
  • Extremely low input power at no-load and standby conditions
  • Integrated input voltage detection for high power factor capabilty, DC rail detection and protection triggering
  • Programmable frequency foldback with valley locking for noise free operation
  • Programmable maximum input power limitation for safety standard compliancy
  • Programmable brownout and input overvoltage protection
  • Latch-free device guarantee by smart Auto Restart Timer (ART)
  • Input pin for remote protection with NTC management (threshold hysteresis and linearization)