Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
High accuracy, ultralow-power, 3-axis digital output magnetometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA2X2X0.7 12 LEADS |
The IIS2MDC is a high-accuracy, ultra-low-power 3-axis digital magnetic sensor.The IIS2MDC has a magnetic field dynamic range up to ±50 gauss.The IIS2MDC includes an I2C serial bus interface that supports standard, fast mode, fast mode plus, and high-speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz)...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.25 | 2% |
| 5-9 | $2.90 | 9% |
| 10-49 | $2.62 | 18% |
| 50-99 | $2.51 | 21% |
| 100-499 | $2.38 | 25% |
| 500 | $2.01 | 37% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA2X2X0.7 12 LEADS |
The IIS2MDC is a high-accuracy, ultra-low-power 3-axis digital magnetic sensor.The IIS2MDC has a magnetic field dynamic range up to ±50 gauss.The IIS2MDC includes an I2C serial bus interface that supports standard, fast mode, fast mode plus, and high-speed (100 kHz, 400 kHz, 1 MHz, and 3.4 MHz)...
Read More
|