$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High-performance ultra-low-power 3-axis accelerometer with digital output for industrial applications
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN 24L 4x4x1.8 mm |
The IIS328DQ is an ultralow-power high-performance 3-axis linear accelerometer with a digital serial interface, SPI or I²C compatible. Recommended for industrial applications requiring an extended temperature range and long lifespan, the device features ultralow-power operational modes that allow...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.31 | 2% |
| 5-9 | $4.76 | 8% |
| 10-24 | $4.56 | 12% |
| 25-49 | $4.15 | 20% |
| 50-99 | $3.86 | 26% |
| 100-499 | $3.58 | 31% |
| 500 | $3.09 | 41% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN 24L 4x4x1.8 mm |
The IIS328DQ is an ultralow-power high-performance 3-axis linear accelerometer with a digital serial interface, SPI or I²C compatible. Recommended for industrial applications requiring an extended temperature range and long lifespan, the device features ultralow-power operational modes that allow...
Read More
|