Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
High efficiency, high-side switch with extended diagnostics, smart driving for capacitive loads and short propagation delay at power-on
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 48L 8.0 X 6.0 X .90 PITCH |
The IPS1025HF and IPS1025HFQ are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and RDS-ON = 12 mΩ (typ.), combined with the extended diagnostic (Over Load, Over-temperature) and the < 60 us...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | VFQFPN 48L 8.0 X 6.0 X .90 PITCH |
The IPS1025HF and IPS1025HFQ are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and RDS-ON = 12 mΩ (typ.), combined with the extended diagnostic (Over Load, Over-temperature) and the < 60 us...
Read More
|