🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

IPS1025HF

IPS1025HF

Active

IPS1025HFTR

High efficiency, high-side switch with extended diagnostics, smart driving for capacitive loads and short propagation delay at power-on

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 24

The IPS1025HF and are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and RDS-ON = 12 mΩ (typ.), combined with the extended diagnostic (Over Load, Over-temperature) and the < 60 us propagation delay...
Read More

Key features
  • 8.65 V to 60 V operating supply voltage range
  • 2.4 A operating output current
  • Smart driving of capacitive load
  • Fast demagnetization of inductive loads
  • Under-voltage lock-out
  • VCC
    over-voltage protection
  • Output overload and over-temperature protection
  • Case over-temperature protection
  • Ground disconnection protection
  • Overload and over-temperature event diagnostic pins
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm
In stock
Quantity $ per unit Savings
1-9$7.130%
10-20$6.4410%
Contact sales
$7.13
$7.13
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerSSO 24

The IPS1025HF and are single high-side switch ICs able to drive capacitive, resistive or inductive loads with one side connected to ground.The 60 V operating range and RDS-ON = 12 mΩ (typ.), combined with the extended diagnostic (Over Load, Over-temperature) and the < 60 us propagation delay...
Read More

Key features
  • 8.65 V to 60 V operating supply voltage range
  • 2.4 A operating output current
  • Smart driving of capacitive load
  • Fast demagnetization of inductive loads
  • Under-voltage lock-out
  • VCC
    over-voltage protection
  • Output overload and over-temperature protection
  • Case over-temperature protection
  • Ground disconnection protection
  • Overload and over-temperature event diagnostic pins
  • Designed to meet IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • Packages: PowerSSO-24 and VFQFPN-48L 8x6x0.9 mm