NRND

ISM303DACTR

High-performance, low-power, compact 3-axis accelerometer and 3-axis magnetometer module

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 2X2X1 12LD PITCH 0.5MM

The ISM303DAC is a high-performance, low-power system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.The ISM303DAC has user-selectable linear acceleration full scales of ±2g/±4g/±8g/±16 g and is capable of measuring accelerations with output data...
Read More

Key features
  • 3 magnetic field channels and 3 acceleration channels
  • Up to ±50 gauss magnetic dynamic range
  • ±2/±4/±8/±16 g selectable acceleration full scales
  • Dynamic switching between high-resolution, high-frequency and low-power modes
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.71 V to 1.98 V
  • Programmable interrupt generators for free-fall, motion and magnetic field detection
  • Embedded self-test both for the accelerometer and magnetometer
  • Embedded 256-level FIFO
  • Embedded temperature sensor
  • ECOPACK®, RoHS and “Green” compliant
In stock
Quantity $ per unit Savings
1-4$7.160%
5-9$6.0416%
10-24$5.6222%
25-49$5.1029%
50-99$4.7334%
100-499$4.4039%
500$3.8546%
Contact sales
$7.16
$7.16
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 2X2X1 12LD PITCH 0.5MM

The ISM303DAC is a high-performance, low-power system-in-package featuring a 3D digital linear acceleration sensor and a 3D digital magnetic sensor.The ISM303DAC has user-selectable linear acceleration full scales of ±2g/±4g/±8g/±16 g and is capable of measuring accelerations with output data...
Read More

Key features
  • 3 magnetic field channels and 3 acceleration channels
  • Up to ±50 gauss magnetic dynamic range
  • ±2/±4/±8/±16 g selectable acceleration full scales
  • Dynamic switching between high-resolution, high-frequency and low-power modes
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.71 V to 1.98 V
  • Programmable interrupt generators for free-fall, motion and magnetic field detection
  • Embedded self-test both for the accelerometer and magnetometer
  • Embedded 256-level FIFO
  • Embedded temperature sensor
  • ECOPACK®, RoHS and “Green” compliant