Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High accuracy isolated Sigma-Delta modulator
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.59 | 2% |
| 10-24 | $3.74 | 17% |
| 25-99 | $3.47 | 23% |
| 100-249 | $3.27 | 27% |
| 250-499 | $3.08 | 32% |
| 500 | $3.05 | 32% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16W |
The ISOSD61 is a galvanic isolated second order Sigma-Delta modulator based on embedded transformer coupling technology. It converts an analog input signal with maximum range of ±320 mV into a high speed, 25 Msps, 1-bit digital data stream. The signal information can be rebuilt by means of a...
Read More
|