Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
NRND
6 line 25 A - 8/20 ?s, 5 V TVS in S0-8
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
Transil diode arrays provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied IC’s.The ITA series allies high surge capability...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.09 | 28% |
| 10-99 | $0.79 | 7% |
| 100-499 | $0.54 | 37% |
| 500 | $0.42 | 51% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 6 x 4.9 x 1.75 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
Transil diode arrays provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied IC’s.The ITA series allies high surge capability...
Read More
|