🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
3.5 A step down switching regulator
Input Voltage Min Volt | 8.0 |
Input Voltage Max Volt | 55.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-20 |
The L4973 is a step down monolithic power switching regulator delivering 3.5A at fixed voltages of 3.3V or 5.1V and using a simple external divider output adjustable voltage up to 50V. Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical RDS(on) of...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $4.83 | 0% |
10-24 | $3.69 | 24% |
25-99 | $3.39 | 30% |
100-249 | $3.08 | 36% |
250-499 | $2.93 | 39% |
500 | $2.83 | 41% |
500 + |
Contact sales |
Input Voltage Min Volt | 8.0 |
Input Voltage Max Volt | 55.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-20 |
The L4973 is a step down monolithic power switching regulator delivering 3.5A at fixed voltages of 3.3V or 5.1V and using a simple external divider output adjustable voltage up to 50V. Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical RDS(on) of...
Read More
|