Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
3.5 A step down switching regulator
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 55.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L4973 is a step down monolithic power switching regulator delivering 3.5A at fixed voltages of 3.3V or 5.1V and using a simple external divider output adjustable voltage up to 50V. Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical RDS(on) of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.01 | 7% |
| 10-24 | $3.82 | 29% |
| 25-99 | $3.52 | 34% |
| 100-249 | $3.19 | 41% |
| 250-499 | $3.03 | 44% |
| 500 | $2.94 | 45% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 8.0 |
| Input Voltage Max Volt | 55.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-20 |
The L4973 is a step down monolithic power switching regulator delivering 3.5A at fixed voltages of 3.3V or 5.1V and using a simple external divider output adjustable voltage up to 50V. Realized in BCD mixed technology, the device uses an internal power D-MOS transistor (with a typical RDS(on) of...
Read More
|