Active
Automotive 5V, 500mA Low Drop Voltage Regulator
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.26 | 29% |
| 10-99 | $2.03 | 36% |
| 100-249 | $1.64 | 48% |
| 250-499 | $1.54 | 52% |
| 500 | $1.34 | 58% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | PowerSSO 12 |
L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More
|