🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

L4995AKTR

L4995AKTR

Active

L4995K

Automotive 5V, 500mA Low Drop Voltage Regulator

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low dropout voltage
  • Low quiescent current consumption
  • Reset circuit sensing of output voltage down to 1 V
  • Programmable reset pulse delay with external capacitor
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40 °C to 150 °C)
  • Enable input for enabling/disabling the voltage regulator
Out of Stock
Quantity $ per unit Savings
1-500$2.480%
Contact sales
$2.48
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 24

L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up...
Read More

Key features
  • AEC-Q100 qualified
  • Operating DC supply voltage range 5.6 V to 31 V
  • Low dropout voltage
  • Low quiescent current consumption
  • Reset circuit sensing of output voltage down to 1 V
  • Programmable reset pulse delay with external capacitor
  • Programmable watchdog timer with external capacitor
  • Thermal shutdown and short circuit protection
  • Wide temperature range (Tj = -40 °C to 150 °C)
  • Enable input for enabling/disabling the voltage regulator