🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

L5963DN-EHT

L5963DN-EHT

Active

L5963U-KBT

Automotive dual monolithic switching regulator with LDO and HSD

Operating RangeAutomotive
Supply Voltage Min Volt3.5
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt3.5
Operating Voltage Max Volt26.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

L5963 is a dual step-down switching regulator with internal power switches, high side driver and a low drop-out linear regulator that can operate as standby regulator or normal LDO.All the regulators can be connected directly to the vehicle battery. In addition to an adjustable voltage detector,...
Read More

Key features
  • AEC-Q100 qualified
  • Two step-down synchronous switching voltage regulators with internal power switches:
    • Wide input voltage range (from 3.5 V to 26 V)
    • Internal high-side/ low-side NDMOS
    • 1 V minimum output
    • 3.0 A load current
    • 250 kHz free-run frequency
    • 250 kHz < f < 2 MHz synchronization range
    • Integrated soft-start
    • Independent hardware enable pins
    • Independent power supply
    • 180° PWM output phase shift
    • Programmable switching frequency divider by 1, 2, 4 or 8 between the two DC/DC regulators
    • Power good function
  • One standby / linear regulator
    • Output voltage programmable with external resistor divider
    • 250 mA maximum current capability
    • Backup function
    • Power good function
  • One high side driver
    • 0.5 V max drop @ 0.5 A
    • Protected against short to ground and battery, loss of ground and battery, unsupplied short to battery
  • Programmable under voltage battery detector
    • Under voltage threshold adjustable through dedicated pin (VDIN)
  • Load dump protection
  • Independent thermal protection on all regulators
  • Independent current limit on all regulators
  • Extremely low quiescent current in standby conditions
  • Power good / adjustable voltage detector outputs to realize customized power up/down sequences
Out of Stock
Quantity $ per unit Savings
1-500$6.160%
Contact sales
$6.16
Operating RangeAutomotive
Supply Voltage Min Volt3.5
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt3.5
Operating Voltage Max Volt26.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerSSO 36

L5963 is a dual step-down switching regulator with internal power switches, high side driver and a low drop-out linear regulator that can operate as standby regulator or normal LDO.All the regulators can be connected directly to the vehicle battery. In addition to an adjustable voltage detector,...
Read More

Key features
  • AEC-Q100 qualified
  • Two step-down synchronous switching voltage regulators with internal power switches:
    • Wide input voltage range (from 3.5 V to 26 V)
    • Internal high-side/ low-side NDMOS
    • 1 V minimum output
    • 3.0 A load current
    • 250 kHz free-run frequency
    • 250 kHz < f < 2 MHz synchronization range
    • Integrated soft-start
    • Independent hardware enable pins
    • Independent power supply
    • 180° PWM output phase shift
    • Programmable switching frequency divider by 1, 2, 4 or 8 between the two DC/DC regulators
    • Power good function
  • One standby / linear regulator
    • Output voltage programmable with external resistor divider
    • 250 mA maximum current capability
    • Backup function
    • Power good function
  • One high side driver
    • 0.5 V max drop @ 0.5 A
    • Protected against short to ground and battery, loss of ground and battery, unsupplied short to battery
  • Programmable under voltage battery detector
    • Under voltage threshold adjustable through dedicated pin (VDIN)
  • Load dump protection
  • Independent thermal protection on all regulators
  • Independent current limit on all regulators
  • Extremely low quiescent current in standby conditions
  • Power good / adjustable voltage detector outputs to realize customized power up/down sequences