Active

L5965SQ-V0T

Multiple power management for automotive vision and radar systems

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt32.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 48 7x7x1.0 mm

L5965 is a multiple voltage regulator composed by two battery compatible BUCK pre-regulators (one of which is a controller), two BUCK post regulators with internal compensation, one BOOST, one LDO and a precise voltage reference regulator. All the regulators, except the BUCK1 pre-regulator, have...
Read More

Key features
  • AEC-Q100 qualified
  • Pre SMPS BUCK1 regulator controller, adjustable via OTP to 0.8 V, 1.0 V, 1.1 V, 1.2 V, 1.8 V, 3.3 V, 3.8 V, 5.0 V at 0.4 MHz
  • Pre SMPS BUCK2 regulator, adjustable via OTP to 1.0 V, 1.1 V, 1.2 V, 1.35 V, 1.5 V, 3.3 V, 3.6 V, 5.0 V at 1.35/2.6 A min peak current limit, 0.4/2.4 MHz
  • Post SMPS BUCK3 regulator, adjustable via OTP to 1.0 V, 1.2 V, 1.35 V, 1.8 V, 2.0 V, 2.3 V, 2.5 V, 3.3 V at 1.4 A min peak current limit, 2.4 MHz
  • Post SMPS BUCK4 regulator, adjustable via OTP to 1.1 V, 1.12 V, 1.2 V, 1.25 V, 1.3 V, 1.35 V, 1.8 V, 3.3 V at 1 A min peak current limit, 2.4 MHz
  • Post SMPS BOOST regulator, adjustable via OTP to 5.0 V at 0.3 A max load current, 7.0 V at 0.2 A max load current, 2.4 MHz
  • Post linear regulator LDO, adjustable via OTP to 1.2 V, 1.25 V, 1.3 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V, 5.0 V at 300/600 mA max load current
  • Precise voltage reference, adjustable via OTP to 1.8 V, 2.5 V, 3.3 V, 4.1 V at 20 mA max load current
  • SPI interface with CRC
  • Programmable slew rate/soft start
  • Voltage supervisors
  • Spread frequency spectrum
  • Reset and reset activation list
  • Adjustable window watchdog supervisors
  • Power up phase programmable via OTP
  • Short circuit protected outputs and fault detection pin to microcontroller
  • Low external components number
  • Thermal shutdown junction temperature 175 °C
In stock
Quantity $ per unit Savings
1-9$12.032%
10-24$9.4220%
25-99$8.7726%
100-249$8.0532%
250-499$7.9732%
500$7.5036%
Contact sales
$12.03
$11.79
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
Operating Voltage Min Volt4.0
Operating Voltage Max Volt32.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFQFPN 48 7x7x1.0 mm

L5965 is a multiple voltage regulator composed by two battery compatible BUCK pre-regulators (one of which is a controller), two BUCK post regulators with internal compensation, one BOOST, one LDO and a precise voltage reference regulator. All the regulators, except the BUCK1 pre-regulator, have...
Read More

Key features
  • AEC-Q100 qualified
  • Pre SMPS BUCK1 regulator controller, adjustable via OTP to 0.8 V, 1.0 V, 1.1 V, 1.2 V, 1.8 V, 3.3 V, 3.8 V, 5.0 V at 0.4 MHz
  • Pre SMPS BUCK2 regulator, adjustable via OTP to 1.0 V, 1.1 V, 1.2 V, 1.35 V, 1.5 V, 3.3 V, 3.6 V, 5.0 V at 1.35/2.6 A min peak current limit, 0.4/2.4 MHz
  • Post SMPS BUCK3 regulator, adjustable via OTP to 1.0 V, 1.2 V, 1.35 V, 1.8 V, 2.0 V, 2.3 V, 2.5 V, 3.3 V at 1.4 A min peak current limit, 2.4 MHz
  • Post SMPS BUCK4 regulator, adjustable via OTP to 1.1 V, 1.12 V, 1.2 V, 1.25 V, 1.3 V, 1.35 V, 1.8 V, 3.3 V at 1 A min peak current limit, 2.4 MHz
  • Post SMPS BOOST regulator, adjustable via OTP to 5.0 V at 0.3 A max load current, 7.0 V at 0.2 A max load current, 2.4 MHz
  • Post linear regulator LDO, adjustable via OTP to 1.2 V, 1.25 V, 1.3 V, 1.8 V, 2.5 V, 2.8 V, 3.3 V, 5.0 V at 300/600 mA max load current
  • Precise voltage reference, adjustable via OTP to 1.8 V, 2.5 V, 3.3 V, 4.1 V at 20 mA max load current
  • SPI interface with CRC
  • Programmable slew rate/soft start
  • Voltage supervisors
  • Spread frequency spectrum
  • Reset and reset activation list
  • Adjustable window watchdog supervisors
  • Power up phase programmable via OTP
  • Short circuit protected outputs and fault detection pin to microcontroller
  • Low external components number
  • Thermal shutdown junction temperature 175 °C