🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Multiple power management for automotive vision and radar systems
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 4.0 |
Operating Voltage Max Volt | 32.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFQFPN 48 7x7x1.0 mm |
L5965 is a multiple voltage regulator composed by two battery compatible BUCK pre-regulators (one of which is a controller), two BUCK post regulators with internal compensation, one BOOST, one LDO and a precise voltage reference regulator. All the regulators, except the BUCK1 pre-regulator, have...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $10.11 | 13% |
10-24 | $9.13 | 21% |
25-99 | $8.71 | 25% |
100-249 | $7.57 | 35% |
250-499 | $7.22 | 38% |
500 | $6.59 | 43% |
500 + |
Contact sales |
Operating Range | Automotive |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 105.0 |
Operating Voltage Min Volt | 4.0 |
Operating Voltage Max Volt | 32.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Automotive |
Package Name | VFQFPN 48 7x7x1.0 mm |
L5965 is a multiple voltage regulator composed by two battery compatible BUCK pre-regulators (one of which is a controller), two BUCK post regulators with internal compensation, one BOOST, one LDO and a precise voltage reference regulator. All the regulators, except the BUCK1 pre-regulator, have...
Read More
|