Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
DMOS driver for three-phase brushless DC motor
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6230 is a DMOS fully integrated 3-phase motor driver with overcurrent protection optimized for FOC application thanks to the independent current senses.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.An uncommitted...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $14.93 | 2% |
| 10-24 | $11.80 | 19% |
| 25-99 | $11.01 | 25% |
| 100-500 | $10.16 | 31% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6230 is a DMOS fully integrated 3-phase motor driver with overcurrent protection optimized for FOC application thanks to the independent current senses.Realized in BCD technology, the device combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.An uncommitted...
Read More
|