Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Three phase motor driver
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-20 |
The L6234 is a triple half bridge to drive a brushless DC motor.It is realized in BCDmultipower technology which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.By using mixed technology it has been possible to optimize the logic circuitry and the power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.79 | 2% |
| 10-24 | $5.21 | 22% |
| 25-99 | $4.82 | 28% |
| 100-249 | $4.39 | 34% |
| 250-500 | $4.21 | 37% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-20 |
The L6234 is a triple half bridge to drive a brushless DC motor.It is realized in BCDmultipower technology which combines isolated DMOS power transistors with CMOS and bipolar circuits on the same chip.By using mixed technology it has been possible to optimize the logic circuitry and the power...
Read More
|