Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

L6362ATR

IO-Link communication transceiver device IC

Sustainable Technology CompliancyEnvironmental
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 12 3X3X0.9

The L6362A is an IO-Link and SIO mode transceiver device compliant to PHY2 (3-wire connection) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage can be configured as high-side, low-side or push-pull and it can drive resistive, capacitive and inductive...
Read More

Key features
  • Supply voltage from 7 V to 36 V
  • 5 V and 3.3 V compatible I/Os
  • 5 V or 3.3 V, 10 mA selectable linear regulator
  • 0.3 A output current intervention threshold
  • Fully protected
    • Reverse polarity
    • Overload with cut-off function
    • Overtemperature
    • Undervoltage and overvoltage
    • GND and VCC open wire
  • -40 to +125 °C operating ambient temperature
  • Selectable output stages: high-side, low-side, push-pull
  • Suitable to drive L, C and R loads
  • 30 μF output load drive capability
  • Switching capability of inductors up to 500 mJ
  • Wake-up detection supported
  • Fast demagnetization of inductive loads
  • COM1, COM2 and COM3 mode supported
  • Designed to meet:
    • Burst IEC 61000-4-4
    • ESD IEC 61000-4-2
    • Surge EN60947-5-2
  • Miniaturized VFDFPN 12L (3x3x0.90 mm) package
Out of Stock
Sustainable Technology CompliancyEnvironmental
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameVFDFPN 12 3X3X0.9

The L6362A is an IO-Link and SIO mode transceiver device compliant to PHY2 (3-wire connection) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage can be configured as high-side, low-side or push-pull and it can drive resistive, capacitive and inductive...
Read More

Key features
  • Supply voltage from 7 V to 36 V
  • 5 V and 3.3 V compatible I/Os
  • 5 V or 3.3 V, 10 mA selectable linear regulator
  • 0.3 A output current intervention threshold
  • Fully protected
    • Reverse polarity
    • Overload with cut-off function
    • Overtemperature
    • Undervoltage and overvoltage
    • GND and VCC open wire
  • -40 to +125 °C operating ambient temperature
  • Selectable output stages: high-side, low-side, push-pull
  • Suitable to drive L, C and R loads
  • 30 μF output load drive capability
  • Switching capability of inductors up to 500 mJ
  • Wake-up detection supported
  • Fast demagnetization of inductive loads
  • COM1, COM2 and COM3 mode supported
  • Designed to meet:
    • Burst IEC 61000-4-4
    • ESD IEC 61000-4-2
    • Surge EN60947-5-2
  • Miniaturized VFDFPN 12L (3x3x0.90 mm) package
Associated products