🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

L6389EDTR

L6389EDTR

Active

Free

L6389ED

High voltage high and low-side driver

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6389E is a high voltage gate driver, manufactured with the BCD™ “offline” technology, and able to drive a half-bridge of power MOSFET/IGBT devices. The high-side (floating) section is enabled to work with voltage rail up to 600 V. Both device outputs can sink and source 650 mA and 400 mA...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 400 mA source
    • 650 mA sink
  • Switching times 70/40 nsec rise/fall with 1 nF load
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down
  • Internal bootstrap diode
  • Outputs in phase with inputs
  • Deadtime and interlocking function
In stock
Quantity $ per unit Savings
1-9$1.020%
10-24$0.7427%
25-99$0.6734%
100-249$0.6042%
250-499$0.5645%
500$0.5645%
Contact sales
$1.02
$1.02
or
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The L6389E is a high voltage gate driver, manufactured with the BCD™ “offline” technology, and able to drive a half-bridge of power MOSFET/IGBT devices. The high-side (floating) section is enabled to work with voltage rail up to 600 V. Both device outputs can sink and source 650 mA and 400 mA...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 400 mA source
    • 650 mA sink
  • Switching times 70/40 nsec rise/fall with 1 nF load
  • 3.3 V, 5 V, 15 V CMOS/TTL input comparators with hysteresis and pull-down
  • Internal bootstrap diode
  • Outputs in phase with inputs
  • Deadtime and interlocking function