$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6391D

L6391D

Active

L6391DTR

High voltage high and low-side driver

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6391 is a high voltage device manufactured with the BCD™ “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFET or IGBT.The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible down...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 290 mA source
    • 430 mA sink
  • Switching times 75/35 nsec rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Integrated bootstrap diode
  • Comparator for fault protections
  • Smart shutdown function
  • Adjustable deadtime
  • Interlocking function
  • Compact and simplified layout
  • Bill of material reduction
  • Effective fault protection
  • Flexible, easy and fast design
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6391 is a high voltage device manufactured with the BCD™ “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFET or IGBT.The high-side (floating) section is designed to stand a voltage rail up to 600 V. The logic inputs are CMOS/TTL compatible down...
Read More

Key features
  • High voltage rail up to 600 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability:
    • 290 mA source
    • 430 mA sink
  • Switching times 75/35 nsec rise/fall with 1 nF load
  • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
  • Integrated bootstrap diode
  • Comparator for fault protections
  • Smart shutdown function
  • Adjustable deadtime
  • Interlocking function
  • Compact and simplified layout
  • Bill of material reduction
  • Effective fault protection
  • Flexible, easy and fast design