Active
Free
Half bridge gate driver
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The L6393 is a high voltage device manufactured with the BCD™ “offline” technology. It is a single chip half bridge gate driver for the N-channel power MOSFET or IGBT.The high-side (floating) section is designed to stand a voltage rail up to 600 V.The logic inputs are CMOS/TTL compatible down...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.91 | 2% |
| 10-24 | $2.92 | 24% |
| 25-99 | $2.67 | 30% |
| 100-249 | $2.39 | 38% |
| 250-499 | $2.26 | 41% |
| 500 | $2.21 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The L6393 is a high voltage device manufactured with the BCD™ “offline” technology. It is a single chip half bridge gate driver for the N-channel power MOSFET or IGBT.The high-side (floating) section is designed to stand a voltage rail up to 600 V.The logic inputs are CMOS/TTL compatible down...
Read More
|