Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Stepper motor driver with up to 16 microsteps with SPI and advanced current control
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6474 device, realized in analog mixed signal technology, integrates a dual low RDS(on)DMOS full bridge with all power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protections. Thanks to a new current control,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $13.90 | 2% |
| 10-24 | $10.96 | 20% |
| 25-99 | $10.07 | 26% |
| 100-249 | $9.31 | 32% |
| 250-499 | $8.99 | 34% |
| 500 | $8.17 | 40% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6474 device, realized in analog mixed signal technology, integrates a dual low RDS(on)DMOS full bridge with all power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protections. Thanks to a new current control,...
Read More
|