$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Stepper motor driver with up to 16 microsteps with SPI and advanced current control
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6474 device, realized in analog mixed signal technology, integrates a dual low RDS(on)DMOS full bridge with all power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protections. Thanks to a new current control,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.74 | 2% |
| 10-24 | $5.17 | 22% |
| 25-99 | $4.78 | 28% |
| 100-249 | $4.52 | 32% |
| 250-500 | $4.38 | 34% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The L6474 device, realized in analog mixed signal technology, integrates a dual low RDS(on)DMOS full bridge with all power switches equipped with an accurate on-chip current sensing circuitry suitable for non-dissipative current control and overcurrent protections. Thanks to a new current control,...
Read More
|