Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Fully integrated microstepping motor controller with motion engine and SPI
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-38L |
The L6480 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $14.42 | 2% |
| 10-24 | $11.37 | 20% |
| 25-99 | $10.07 | 29% |
| 100-249 | $9.76 | 31% |
| 250-499 | $9.38 | 34% |
| 500 | $9.09 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-38L |
The L6480 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent...
Read More
|