Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
Fully integrated microstepping motor controller with motion engine and SPI
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-38L |
The L6480 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.95 | 2% |
| 10-24 | $5.34 | 22% |
| 25-99 | $4.94 | 27% |
| 100-249 | $4.49 | 34% |
| 250 | $4.31 | 37% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-38L |
The L6480 device, realized in analog mixed signal technology, is an advanced fully integrated solution suitable for driving two-phase bipolar stepper motors with microstepping.It integrates a dual full bridge gate driver for N-channel MOSFET power stages with embedded non dissipative overcurrent...
Read More
|