📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
NRND
Transition-mode PFC controller BCD technology
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DIP-8 |
The L6562A is a current-mode PFC controller operating in Transition Mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.22 | 0% |
10-24 | $1.10 | 10% |
25-99 | $1.04 | 15% |
100-249 | $0.85 | 30% |
250-499 | $0.79 | 35% |
500 | $0.70 | 43% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DIP-8 |
The L6562A is a current-mode PFC controller operating in Transition Mode (TM). Coming with the same pin-out as its predecessors L6561 and L6562, it offers improved performance.The highly linear multiplier includes a special circuit, able to reduce AC input current distortion, that allows...
Read More
|