$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

L6564H

L6564H

Active

L6564HTR

High voltage start-up transition-mode PFC

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6564H is a current-mode PFC controller operating in transition mode (TM) which embeds the same features existing in the L6564 with the addition of a high voltage startup source. These functions make the IC especially suitable for applications that must be compliant with energy saving...
Read More

Key features
  • Onboard 700 V startup source
  • Fast “bi-directional” input voltage feedforward (1/V2correction)
  • Accurate adjustable output overvoltage protection
  • Protection against feedback loop disconnection (latched shutdown)
  • Inductor saturation protection
  • AC brownout detection
  • Low (≤ 100 μA) startup current
  • 6 mA max. operating bias current
  • 1% (@ TJ= 25 °C) internal reference voltage
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SO-14 package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The L6564H is a current-mode PFC controller operating in transition mode (TM) which embeds the same features existing in the L6564 with the addition of a high voltage startup source. These functions make the IC especially suitable for applications that must be compliant with energy saving...
Read More

Key features
  • Onboard 700 V startup source
  • Fast “bi-directional” input voltage feedforward (1/V2correction)
  • Accurate adjustable output overvoltage protection
  • Protection against feedback loop disconnection (latched shutdown)
  • Inductor saturation protection
  • AC brownout detection
  • Low (≤ 100 μA) startup current
  • 6 mA max. operating bias current
  • 1% (@ TJ= 25 °C) internal reference voltage
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SO-14 package