Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Quasi-resonant Controller
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L6565 is a current-mode primary controller IC, specifically designed to build offline Quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters.Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET's...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.00 | 2% |
| 10-24 | $0.72 | 27% |
| 25-99 | $0.65 | 34% |
| 100-249 | $0.57 | 42% |
| 250-499 | $0.53 | 46% |
| 500 | $0.51 | 48% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The L6565 is a current-mode primary controller IC, specifically designed to build offline Quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters.Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET's...
Read More
|