$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
_
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DIP-8 |
The L6565 is a current-mode primary controller IC, specifically designed to build offline Quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters.Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET's...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.21 | 2% |
| 10-24 | $1.55 | 29% |
| 25-99 | $1.41 | 35% |
| 100-249 | $1.33 | 39% |
| 250-499 | $1.26 | 42% |
| 500 | $1.14 | 47% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DIP-8 |
The L6565 is a current-mode primary controller IC, specifically designed to build offline Quasi-resonant ZVS (Zero Voltage Switching at switch turn-on) flyback converters.Quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers MOSFET's...
Read More
|