L6566BH

L6566BH

Active

L6566BHTR

Multi-mode controller for SMPS

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6566BH is an extremely versatile current-mode primary controller IC, specifically designed for high-performance offline flyback converters running off rectified 3-phase input lines. It is also suited to single-stage, single-switch, input-current-shaping converters (single-stage PFC) for...
Read More

Key features
  • Selectable multimode operation: fixed frequency or quasi-resonant
  • On-board 840 V high voltage startup
  • Advanced light load management
  • Low quiescent current (< 3 mA)
  • Adaptive UVLO
  • Line feedforward for constant power capability vs. mains voltage
  • Pulse-by-pulse OCP, shutdown on overload (latched or auto-restart)
  • Transformer saturation detection
  • Programmable frequency modulation for EMI reduction
  • Latched or auto-restart OVP
  • Brownout protection
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SO16N package
In stock
Quantity $ per unit Savings
1-9$1.982%
10-24$1.4525%
25-99$1.3132%
100-249$1.1740%
250-499$1.1043%
500$1.0645%
Contact sales
$1.98
$1.94
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6566BH is an extremely versatile current-mode primary controller IC, specifically designed for high-performance offline flyback converters running off rectified 3-phase input lines. It is also suited to single-stage, single-switch, input-current-shaping converters (single-stage PFC) for...
Read More

Key features
  • Selectable multimode operation: fixed frequency or quasi-resonant
  • On-board 840 V high voltage startup
  • Advanced light load management
  • Low quiescent current (< 3 mA)
  • Adaptive UVLO
  • Line feedforward for constant power capability vs. mains voltage
  • Pulse-by-pulse OCP, shutdown on overload (latched or auto-restart)
  • Transformer saturation detection
  • Programmable frequency modulation for EMI reduction
  • Latched or auto-restart OVP
  • Brownout protection
  • -600/+800 mA totem pole gate driver with active pull-down during UVLO
  • SO16N package