Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
High Voltage Half Bridge Driver with oscillator
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The device is a high voltage half bridge driver with built in oscillator. The frequency of the oscillator can be programmed using external resistor and capacitor. The internal circuitry of the device allows it to be driven also by external logic signal.The output drivers are designed to drive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.01 | 2% |
| 10-24 | $3.03 | 23% |
| 25-99 | $2.74 | 30% |
| 100-249 | $2.51 | 36% |
| 250-499 | $2.36 | 40% |
| 500 | $2.31 | 41% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The device is a high voltage half bridge driver with built in oscillator. The frequency of the oscillator can be programmed using external resistor and capacitor. The internal circuitry of the device allows it to be driven also by external logic signal.The output drivers are designed to drive...
Read More
|