$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
High Voltage Half Bridge Driver with oscillator
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The device is a high voltage half bridge driver with built in oscillator. The frequency of the oscillator can be programmed using external resistor and capacitor. The internal circuitry of the device allows it to be driven also by external logic signal.The output drivers are designed to drive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.11 | 2% |
| 10-24 | $1.56 | 25% |
| 25-99 | $1.43 | 31% |
| 100-249 | $1.27 | 39% |
| 250-499 | $1.20 | 42% |
| 500 | $1.16 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The device is a high voltage half bridge driver with built in oscillator. The frequency of the oscillator can be programmed using external resistor and capacitor. The internal circuitry of the device allows it to be driven also by external logic signal.The output drivers are designed to drive...
Read More
|