🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
NRND
CFL/TL Ballast Driver with Preheat and Dimming
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 16 |
In order to ensure voltage ratings in excess of 600V, the L6574 is manufactured with BCD OFF LINE technology, which makes it well suited for lamp ballast applications.The device is intended to drive two power MOSFETS, in the classical half bridge topology, ensuring all the features needed to drive...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.96 | 63% |
10-24 | $2.63 | 8% |
25-99 | $2.39 | 2% |
100-249 | $2.03 | 17% |
250-499 | $1.93 | 21% |
500 | $1.74 | 29% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PDIP 16 |
In order to ensure voltage ratings in excess of 600V, the L6574 is manufactured with BCD OFF LINE technology, which makes it well suited for lamp ballast applications.The device is intended to drive two power MOSFETS, in the classical half bridge topology, ensuring all the features needed to drive...
Read More
|