Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
CFL/TL Ballast Driver with Preheat and Dimming
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
In order to ensure voltage ratings in excess of 600V, the L6574 is manufactured with BCD OFF LINE technology, which makes it well suited for lamp ballast applications.The device is intended to drive two power MOSFETS, in the classical half bridge topology, ensuring all the features needed to drive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.55 | 2% |
| 10-24 | $1.89 | 24% |
| 25-99 | $1.73 | 31% |
| 100-249 | $1.55 | 38% |
| 250-499 | $1.46 | 42% |
| 500 | $1.41 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
In order to ensure voltage ratings in excess of 600V, the L6574 is manufactured with BCD OFF LINE technology, which makes it well suited for lamp ballast applications.The device is intended to drive two power MOSFETS, in the classical half bridge topology, ensuring all the features needed to drive...
Read More
|