Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
CFL/TL Ballast Driver with Preheat and Dimming
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
In order to ensure voltage ratings in excess of 600V, the L6574 is manufactured with BCD OFF LINE technology, which makes it well suited for lamp ballast applications.The device is intended to drive two power MOSFETS, in the classical half bridge topology, ensuring all the features needed to drive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.27 | 2% |
| 10-24 | $1.68 | 24% |
| 25-99 | $1.45 | 35% |
| 100-249 | $1.37 | 38% |
| 250-499 | $1.30 | 41% |
| 500 | $1.25 | 44% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
In order to ensure voltage ratings in excess of 600V, the L6574 is manufactured with BCD OFF LINE technology, which makes it well suited for lamp ballast applications.The device is intended to drive two power MOSFETS, in the classical half bridge topology, ensuring all the features needed to drive...
Read More
|