Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Current mode PWM controller for Asymmetrical Half Bridge converter topology
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6591 is a double-ended PWM controller specific to the soft-switched half bridge topology. It provides complementary PWM control, where the high-side switch is driven ON for a duty cycle D and the low-side switch for a duty cycle 1-D, with D < 50%. An externally programmable deadtime...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.20 | 2% |
| 10-24 | $5.35 | 12% |
| 25-99 | $4.91 | 19% |
| 100-249 | $4.61 | 24% |
| 250-499 | $4.39 | 28% |
| 500 | $4.26 | 30% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6591 is a double-ended PWM controller specific to the soft-switched half bridge topology. It provides complementary PWM control, where the high-side switch is driven ON for a duty cycle D and the low-side switch for a duty cycle 1-D, with D < 50%. An externally programmable deadtime...
Read More
|