$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
NRND
_
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6599 is a double-ended controller specific for the resonant half-bridge topology. It provides 50 % complementary duty cycle: the high-side switch and the low-side switch are driven ON\\OFF 180° out-of-phase for exactly the same time.Output voltage regulation is obtained by modulating the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.38 | 2% |
| 10-24 | $2.51 | 24% |
| 25-99 | $2.29 | 31% |
| 100-249 | $2.06 | 38% |
| 250-499 | $1.94 | 41% |
| 500 | $1.90 | 43% |
| 500 + |
Contact sales |
|
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The L6599 is a double-ended controller specific for the resonant half-bridge topology. It provides 50 % complementary duty cycle: the high-side switch and the low-side switch are driven ON\\OFF 180° out-of-phase for exactly the same time.Output voltage regulation is obtained by modulating the...
Read More
|