L6599D

L6599D

NRND

L6599DTR

_

Supply Voltage Max Volt16.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6599 is a double-ended controller specific for the resonant half-bridge topology. It provides 50 % complementary duty cycle: the high-side switch and the low-side switch are driven ON\\OFF 180° out-of-phase for exactly the same time.Output voltage regulation is obtained by modulating the...
Read More

Key features
  • 600 V-rail compatible high-side gate driver with integrated bootstrap diode and high dV/dt immunity
  • Non-linear soft-start for monotonic output voltage rise
  • DIP-16, SO-16N packages
  • -300/800 mA high-side and low-side gate drivers with UVLO pull-down
  • Burst-mode operation at light load
  • Latched disable input
  • 50 % duty cycle, variable frequency control of resonant half-bridge
  • Up to 500 kHz operating frequency
  • High-accuracy oscillator
  • Interface with PFC controller
  • Input for power-ON/OFF sequencing or brownout protection
  • Two-level OCP: frequency-shift and latched shutdown
In stock
Quantity $ per unit Savings
1-9$2.100%
10-24$1.5626%
25-99$1.4232%
100-249$1.2640%
250-499$1.2043%
500$1.1645%
Contact sales
$2.10
$2.10
Supply Voltage Max Volt16.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-16

The L6599 is a double-ended controller specific for the resonant half-bridge topology. It provides 50 % complementary duty cycle: the high-side switch and the low-side switch are driven ON\\OFF 180° out-of-phase for exactly the same time.Output voltage regulation is obtained by modulating the...
Read More

Key features
  • 600 V-rail compatible high-side gate driver with integrated bootstrap diode and high dV/dt immunity
  • Non-linear soft-start for monotonic output voltage rise
  • DIP-16, SO-16N packages
  • -300/800 mA high-side and low-side gate drivers with UVLO pull-down
  • Burst-mode operation at light load
  • Latched disable input
  • 50 % duty cycle, variable frequency control of resonant half-bridge
  • Up to 500 kHz operating frequency
  • High-accuracy oscillator
  • Interface with PFC controller
  • Input for power-ON/OFF sequencing or brownout protection
  • Two-level OCP: frequency-shift and latched shutdown