$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
High efficiency monolithic synchronous step-down regulator
| Input Voltage Min Volt | 2.0 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The device is a DC-DC monolithic regulator specifically designed to provide high efficiency. The L6928 supply voltage can be as low as 2 V to be used in single Li-Ion cell supplied applications. Output voltage can be selected by an external divider down to 0.6 V. Duty cycle can saturate 100%...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.66 | 2% |
| 10-24 | $2.08 | 20% |
| 25-99 | $1.90 | 27% |
| 100-249 | $1.71 | 34% |
| 250-499 | $1.61 | 38% |
| 500 | $1.58 | 39% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 2.0 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | MiniSO-8 |
The device is a DC-DC monolithic regulator specifically designed to provide high efficiency. The L6928 supply voltage can be as low as 2 V to be used in single Li-Ion cell supplied applications. Output voltage can be selected by an external divider down to 0.6 V. Duty cycle can saturate 100%...
Read More
|