Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
38 V, 3 A synchronous step-down converter with 17 µA quiescent current
| Sustainable Technology Compliancy | Environmental |
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The L6983 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The L6983 is based on a peak current mode architecture and is packaged in a QFN16 3x3 with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.63 | 2% |
| 10-24 | $1.96 | 24% |
| 25-99 | $1.79 | 31% |
| 100-249 | $1.61 | 38% |
| 250-499 | $1.52 | 41% |
| 500 | $1.47 | 43% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | QFPN 3X3X0.80 16L PITCH 0.50 |
The L6983 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load. The wide input voltage range makes the device suitable for a broad range of applications. The L6983 is based on a peak current mode architecture and is packaged in a QFN16 3x3 with...
Read More
|