Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
38 V, 3 A synchronous step-down switching regulator evaluation board based on the L6983NQTR
| Target Application | Wireless and contactless sub-system |
| Core Product | L6983 |
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The L6983 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load, and the wide input voltage range makes the device suitable for a broad range of applications. The L6983NQTR used in this evaluation board is based on peak current mode architecture...
Read More
|
| Target Application | Wireless and contactless sub-system |
| Core Product | L6983 |
| Input Voltage Min Volt | 3.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The L6983 is an easy to use synchronous monolithic step-down regulator capable of delivering up to 3 A DC to the load, and the wide input voltage range makes the device suitable for a broad range of applications. The L6983NQTR used in this evaluation board is based on peak current mode architecture...
Read More
|